IESNA:LM-63-2002
[TEST]P953223
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]56476
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6626.4 8296.8 9806.9 10976 11929.2 12468.6 12722.2 12812.6 13270.3 14249.8
15867.8 17911.4 19922.9 21529.2 22934.4 24217.1 25027.5 25234.5 24736 23473.7
20925.7 16520.8 13637.6 11422 9046.1 6364 4183.4 2932.8 2288.5 1976.5
1792.9 1507.2 1276.9 443.1 215.7 35 0
6626.4 8355.1 9879.8 11069.2 11943.8 12535.6 12838.8 12923.4 13302.3 14185.7
15681.2 17684 19657.6 21319.3 22739 24021.8 24983.8 25330.7 25012.9 23943
21814.9 17745.2 14188.6 11914.7 9567.9 6938.3 4562.4 3078.5 2361.4 2046.5
1810.4 1530.5 1288.5 548.1 230.3 43.7 0
6626.4 8282.3 9777.8 10978.9 11914.7 12593.9 12970 13130.3 13427.7 14220.6
15494.6 17272.9 19167.8 20838.3 22188.1 23266.7 24278.3 24771 24645.6 23791.4
22080.2 19284.5 15372.2 12643.5 10314.2 7766.3 5186.3 3445.8 2547.9 2116.5
1868.7 1626.7 1393.5 1064.1 542.2 64.1 0
6626.4 8282.3 9734.1 10932.2 11932.2 12698.9 13212 13480.2 13760 14372.2
15319.7 16698.6 18337 19908.3 21173.5 22211.4 23083 23788.5 23978 23698.2
22669.1 20759.6 18077.5 14902.8 11914.7 9258.9 6474.8 4145.5 2827.8 2151.5
1857 1612.1 1376 1096.1 769.6 300.3 0
6626.4 8037.4 9445.4 10675.7 11731 12663.9 13407.3 13900 14214.8 14698.7
15485.9 16497.5 17806.4 19138.7 20336.9 21368.9 22208.5 22954.8 23485.3 23628.2
23345.4 22476.7 20791.6 18243.7 15267.2 12226.6 9110.2 6005.4 3772.3 2530.4
1929.9 1714.2 1489.7 1137 766.7 239.1 0
6626.4 7909.1 9180.2 10378.3 11486.1 12512.3 13445.2 14182.7 14684.2 15153.5
15742.4 16587.8 17567.4 18730.6 19902.5 21068.6 22059.8 22835.2 23421.2 23905.1
24281.2 24155.9 23628.2 22430 20360.2 17678.1 14229.4 10911.8 7337.7 4530.3
2938.6 2008.6 1454.7 880.4 443.1 116.6 0
6626.4 7664.2 8769.1 9897.3 10993.5 12069.2 13107 14031.2 14797.9 15413
16036.9 16719 17468.2 18401.1 19471 20683.8 21931.5 23135.5 24202.5 25141.2
25995.4 26934.1 27356.8 27619.2 27560.9 26371.5 24100.5 20482.6 15695.8 10632
6136.6 3186.4 1626.7 938.7 457.7 157.4 0
6626.4 7477.6 8363.9 9331.8 10334.6 11282.1 12299.5 13287.8 14238.1 15077.7
15917.3 16695.7 17401.2 18162.1 18960.9 19817.9 20812.1 21937.3 23167.6 24473.6
25899.2 27945.7 29598.6 30607.3 31755.9 32586.8 32694.7 31578.1 28674.5 23975.1
17468.2 11273.3 5746 2343.9 836.7 163.3 0
6626.4 7142.4 7766.3 8489.2 9282.2 10121.8 10976 11821.4 12658.1 13518.1
14418.9 15252.6 16159.3 17106.8 18092.1 19080.4 20176.5 21406.8 22768.2 24310.4
26112 28843.6 31554.8 33411.8 35781.9 38571.8 41557.1 43548.2 43122.5 39114.1
30861 20007.4 8486.3 2591.7 816.3 169.1 0
6626.4 7084.1 7705 8369.7 9118.9 9911.9 10722.3 11529.9 12328.6 13139.1
13937.9 14765.8 15640.4 16587.8 17567.4 18584.8 19715.9 20966.6 22365.9 23960.5
25759.3 28651.2 31382.8 33394.3 35927.7 38968.3 42227.6 44303.2 43909.7 39647.6
30677.3 18759.7 7189 1985.3 641.4 145.8 0
6626.4 6862.5 7183.2 7614.7 8136.5 8705 9279.3 9882.7 10506.6 11136.3
11771.8 12427.8 13089.5 13789.2 14541.3 15337.2 16211.8 17203 18398.2 19762.6
21424.3 24065.5 26068.3 28044.8 30455.7 33356.4 36079.3 37260 36026.8 31324.5
23123.9 12870.9 3711.1 778.4 259.5 58.3 0
6626.4 6699.3 6880 7139.5 7498.1 7885.8 8308.5 8742.9 9183.1 9652.4
10110.1 10550.3 11005.1 11457 11935.1 12439.4 12970 13614.3 14360.6 15328.4
16727.8 18465.3 19648.9 20972.4 22555.4 24281.2 25459 25047.9 22989.8 19129.9
13815.4 7069.5 2306 688 236.1 55.4 0
6626.4 6553.5 6579.7 6699.3 6894.6 7095.7 7361 7623.4 7882.9 8154
8390.1 8602.9 8780.8 8944 9057.7 9130.6 9203.5 9253 9334.7 9524.2
9978.9 10247.1 10296.7 10395.8 10550.3 10690.3 10308.4 9098.5 7372.7 5463.2
3714 2104.8 1055.3 446 215.7 75.8 0
6626.4 6247.4 6022.9 5906.3 5894.7 5941.3 6020 6107.5 6168.7 6206.6
6203.7 6130.8 6017.1 5856.8 5643.9 5384.5 5072.6 4749 4451.6 4174.7
3889 3635.3 3422.5 3247.6 3096 2941.5 2749.1 2489.6 2131.1 1650
1201.1 883.3 612.2 393.6 224.5 64.1 0
6626.4 5964.6 5553.6 5372.8 5329.1 5367 5448.6 5536.1 5579.8 5568.1
5506.9 5399.1 5241.6 5046.3 4818.9 4585.7 4343.7 4101.8 3862.7 3600.3
3335.1 3096 2921.1 2816.1 2775.3 2781.2 2775.3 2693.7 2492.5 2157.3
1641.3 1131.1 793 521.8 259.5 58.3 0
6626.4 5743.1 5247.5 5052.1 5060.9 5171.7 5294.1 5372.8 5378.7 5326.2
5224.1 5078.4 4906.4 4708.1 4498.2 4291.3 4072.6 3842.3 3606.2 3387.5
3221.4 3078.5 2982.3 2921.1 2868.6 2807.4 2711.2 2612.1 2489.6 2294.3
1997 1568.4 1029.1 568.5 271.1 58.3 0
6626.4 5530.3 5020.1 4888.9 4970.5 5122.1 5241.6 5299.9 5276.6 5186.3
5046.3 4880.1 4687.7 4498.2 4297.1 4101.8 3967.7 3807.3 3606.2 3445.8
3338 3195.1 2970.7 2792.8 2676.2 2562.5 2445.9 2329.3 2224.3 2128.1
2014.4 1830.8 1498.4 1148.6 673.4 163.3 0
6626.4 5410.7 4900.6 4827.7 4967.6 5113.4 5232.9 5267.9 5212.5 5069.6
4897.6 4702.3 4492.4 4305.8 4145.5 4055.1 3947.3 3836.5 3728.6 3489.6
3276.8 3107.7 2938.6 2781.2 2617.9 2475.1 2335.1 2206.9 2072.8 1918.2
1766.6 1629.6 1428.5 1233.2 862.9 335.3 0
6626.4 5308.7 4824.8 4816 4970.5 5110.5 5215.4 5227.1 5142.5 4988
4792.7 4577 4384.6 4206.7 4087.2 3985.2 3854 3676.1 3518.7 3329.2
3183.5 3020.2 2859.9 2714.1 2591.7 2466.3 2332.2 2195.2 2034.9 1857
1661.7 1489.7 1268.1 959.1 635.5 265.3 0
6626.4 5250.4 4786.9 4813.1 4982.2 5119.2 5212.5 5195 5087.1 4903.5
4676.1 4463.3 4282.5 4145.5 4081.4 3926.9 3687.8 3410.9 3300.1 3206.8
3040.6 2912.3 2801.6 2638.3 2515.9 2419.7 2294.3 2145.6 1967.8 1772.5
1559.7 1466.4 1262.3 825 600.5 367.3 0
6626.4 5238.7 4763.5 4816 4985.1 5125 5209.6 5186.3 5055.1 4848.1
4617.8 4407.9 4230 4145.5 4046.4 3851.1 3501.2 3270.9 3212.6 3098.9
2953.2 2795.7 2647.1 2533.4 2463.4 2402.2 2288.5 2148.5 1979.5 1784.1
1577.2 1629.6 1300.2 868.7 661.8 244.9 0
6626.4 5238.7 4760.6 4824.8 4988 5127.9 5206.7 5195 5066.7 4851
4617.8 4405 4227.1 4148.4 4037.6 3839.4 3475 3273.8 3227.2 3096
2944.4 2772.4 2650 2498.4 2478 2402.2 2285.6 2148.5 1991.1 1781.2
1583 1606.3 1116.5 897.9 653 236.1 0
